IESNA:LM-63-2002
[TEST]P952136
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18220
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1996 2180.1 2380.3 2593 2777 2931.3 3048.2 3116.6 3127.8 3094.2
3059.4 3056.9 3078 3124 3232.2 3502.1 4172.4 5178.5 6075.2 6764.1
7293.9 7793.9 8245.3 8669.4 8954.2 8543.8 6915.9 4837.8 3345.4 2249.7
948.9 301 143 62.2 19.9 0 0
1996 2183.8 2395.2 2600.4 2785.8 2940 3064.3 3132.7 3142.7 3112.8
3074.3 3073 3089.2 3136.5 3247.1 3458.6 4035.6 5016.8 6016.7 6730.6
7281.5 7836.2 8260.2 8675.6 8982.8 8717.9 7210.6 5148.7 3505.8 2333.1
1009.8 327.1 166.6 73.4 26.1 0 0
1996 2181.3 2386.5 2584.3 2760.9 2907.6 3020.8 3091.7 3099.1 3073
3044.4 3039.5 3056.9 3104.1 3209.8 3407.6 3876.4 4760.6 5755.6 6529.1
7101.2 7703.1 8273.9 8797.5 9240.2 9367.1 8352.3 6499.3 4385.1 2847.9
1318.3 519.8 292.3 161.7 74.6 24.9 0
1996 2166.4 2356.7 2545.7 2704.9 2840.5 2948.7 3004.6 3023.3 3012.1
2991 2988.5 3003.4 3025.8 3088 3213.6 3427.5 3919.9 4760.6 5725.7
6583.8 7381 8194.3 8960.4 9692.9 10265 10651.8 10682.9 10013.8 7944.4
4464.7 1598.1 641.7 343.2 157.9 36.1 0
1996 2141.5 2309.4 2482.3 2632.8 2760.9 2862.9 2931.3 2962.3 2969.8
2968.6 2976 2997.2 3017.1 3056.9 3147.6 3306.8 3546.9 3995.8 4754.4
5745.6 6803.9 7868.5 8976.6 9890.7 10753.7 11600.7 12547.1 13284.5 12742.3
10080.9 5552.8 2185.1 977.5 412.9 42.3 0
1996 2127.9 2275.9 2425.1 2561.9 2687.5 2789.5 2869.1 2912.6 2943.7
2966.1 3002.1 3056.9 3100.4 3141.4 3206.1 3344.1 3565.5 3903.8 4317.9
4928.5 5728.2 6638.5 7616 8624.6 9742.7 10991.3 12457.5 14477.2 15677.3
14342.9 10781.1 5863.8 2091.8 519.8 29.8 0
1996 2120.4 2265.9 2416.4 2549.5 2675.1 2783.3 2861.6 2908.9 2938.7
2969.8 3005.9 3058.1 3104.1 3152.6 3224.8 3359.1 3576.7 3917.5 4356.5
4942.2 5725.7 6614.9 7572.5 8601 9731.5 11007.4 12550.8 14474.7 15605.2
14147.6 10574.7 5835.2 2134.1 513.6 33.6 0
1996 2095.5 2214.9 2345.5 2471.1 2593 2702.4 2794.5 2860.4 2911.4
2964.8 3029.5 3100.4 3160.1 3218.5 3301.9 3436.2 3643.9 3952.3 4372.6
4907.4 5561.6 6346.3 7250.4 8272.7 9423 10679.1 12035.9 13702.4 14975.9
13234.8 8265.2 3749.6 1276 303.4 26.1 0
1996 2079.4 2168.9 2272.1 2384.1 2497.2 2609.2 2707.4 2796.9 2875.3
2957.4 3035.7 3110.3 3176.3 3250.9 3359.1 3514.5 3754.5 4115.2 4607.7
5259.3 6036.6 6938.3 7923.2 8925.6 9980.2 11063.4 12213.8 13357.9 13743.4
12211.3 8184.4 3520.7 1055.8 425.3 118.1 0
1996 2050.8 2115.4 2190 2283.3 2385.3 2484.8 2588 2682.5 2778.3
2875.3 2963.6 3038.2 3117.8 3202.4 3303.1 3459.8 3711 4099 4664.9
5401.1 6250.5 7159.6 8081.2 8999 9920.5 10869.4 11778.5 12192.6 11402.9
8979.1 4504.5 1216.3 461.4 251.2 69.6 0
1996 2020.9 2053.2 2105.5 2175.1 2251 2341.8 2430.1 2525.8 2615.4
2719.8 2820.6 2920.1 3024.5 3132.7 3262.1 3439.9 3716 4131.4 4751.9
5566.5 6532.8 7465.6 8269 8964.1 9622 10156.8 10283.6 9637 7873.5
4912.4 1795.8 360.7 110.7 38.6 13.7 0
1996 2006 2019.7 2059.5 2116.7 2180.1 2256 2334.3 2418.9 2509.7
2606.7 2706.2 2815.6 2927.5 3051.9 3201.1 3396.4 3683.7 4086.6 4638.8
5378.7 6236.8 7024.1 7514.1 7739.2 7780.2 7613.6 7086.3 6119.9 4692.2
2762.1 940.2 213.9 60.9 17.4 7.5 0
1996 1986.1 1987.3 2008.5 2047 2094.3 2151.5 2212.4 2273.4 2330.6
2394 2452.5 2520.9 2586.8 2658.9 2746 2874 3075.5 3393.9 3857.8
4453.5 5057.9 5474.5 5532.9 5199.7 4580.3 3694.8 2594.2 1478.7 676.5
289.8 109.4 41 16.2 7.5 1.2 0
1996 1951.3 1925.2 1910.2 1897.8 1875.4 1836.9 1775.9 1695.1 1599.3
1489.9 1374.2 1258.6 1155.3 1075.7 1017.3 975 958.8 1042.2 1234.9
1448.8 1624.2 1614.2 1330.7 932.7 621.8 430.3 299.7 200.2 124.4
78.3 49.7 24.9 9.9 2.5 0 0
1996 1918.9 1859.2 1784.6 1677.7 1544.6 1387.9 1212.5 1026 843.2
710.1 640.5 625.6 631.8 652.9 671.6 686.5 687.7 671.6 638
600.7 563.4 523.6 480 422.8 351.9 274.8 197.7 148 108.2
69.6 41 16.2 6.2 2.5 0 0
1996 1890.3 1783.4 1640.4 1443.9 1228.7 1003.6 804.6 690.2 651.7
631.8 614.4 600.7 587 579.5 574.6 568.3 554.7 524.8 481.3
437.8 394.2 351.9 303.4 254.9 212.7 181.6 154.2 121.9 83.3
42.3 21.1 9.9 3.7 0 0 0
1996 1861.7 1711.2 1482.4 1228.7 971.3 768.6 691.5 669.1 650.4
631.8 613.1 594.5 575.8 548.4 517.4 481.3 439 393 348.2
305.9 268.6 238.8 215.1 192.8 171.6 149.2 118.1 80.8 54.7
36.1 19.9 8.7 3.7 0 0 0
1996 1844.3 1639.1 1371.7 1070.8 817.1 713.8 692.7 672.8 651.7
634.3 613.1 590.7 563.4 528.5 485 437.8 389.3 338.3 288.5
247.5 221.4 202.7 185.3 166.6 148 126.9 100.7 79.6 63.4
46 29.8 9.9 1.2 0 0 0
1996 1819.4 1569.5 1252.3 941.4 757.4 716.3 696.4 676.5 655.4
636.7 616.8 593.2 560.9 517.4 471.3 415.4 359.4 298.5 254.9
226.3 208.9 195.3 180.3 164.2 144.3 119.4 98.2 82.1 64.7
47.3 29.8 8.7 0 0 0 0
1996 1817 1547.1 1206.3 891.7 749.9 723.8 702.7 681.5 661.6
641.7 619.3 595.7 560.9 518.6 462.6 399.2 335.8 283.5 243.8
218.9 202.7 187.8 171.6 153 129.3 103.2 85.8 69.6 53.5
36.1 19.9 5 0 0 0 0
1996 1817 1530.9 1181.5 870.5 749.9 728.8 707.6 684 661.6
641.7 620.6 596.9 565.9 526.1 471.3 404.2 337 279.8 237.5
212.7 197.7 182.8 165.4 144.3 114.4 88.3 73.4 59.7 44.8
28.6 11.2 1.2 0 0 0 0
1996 1823.2 1538.4 1185.2 870.5 749.9 728.8 707.6 685.2 664.1
643 621.8 599.4 569.6 529.8 468.9 401.7 332.1 274.8 233.8
211.4 196.5 180.3 164.2 141.8 107 83.3 69.6 54.7 39.8
24.9 8.7 0 0 0 0 0
